S1F74Z-C072S060
Hubless AGMA 10 Gears in Stainless Steel, Aluminum, & Aluminum Core / Acetal Rim. are used.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.65 | 8 wks |
25 - 49 | $17.26 | 8 wks |
50 - 99 | $15.31 | 8 wks |
100+ | $13.97 | 8 wks |
$18.65
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
D.P. / Quality | 72DP/AGMA Q10 |
---|---|
Face Width | 0.156 |
Hub Dia. | 0.375 |
Hub Projection | 0.219 |
Material | Stainless Steel |
Mounting Dia. / Width | .375 & 1/8 |
Number Of Teeth | 60 |
Overall Width | 0.5 |
Second Gear | See Description |