S1F74Z-C064S028
Hubless AGMA 10 Gears in Stainless Steel, Aluminum, & Aluminum Core / Acetal Rim. are used.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $20.05 | 8 wks |
| 25 - 49 | $18.55 | 8 wks |
| 50 - 99 | $16.46 | 8 wks |
| 100+ | $15.02 | 8 wks |
$20.05
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| D.P. / Quality | 64DP/AGMA Q10 |
|---|---|
| Face Width | 0.156 |
| Hub Dia. | 0.375 |
| Hub Projection | 0.219 |
| Material | Stainless Steel |
| Mounting Dia. / Width | .375 & 1/8 |
| Number Of Teeth | 28 |
| Overall Width | 0.5 |
| Second Gear | See Description |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities