S1F74Z-C064S025

Hubless AGMA 10 Gears in Stainless Steel, Aluminum, & Aluminum Core / Acetal Rim. are used.
Qty Range Price/Unit Ships Within
1 - 24 $18.65 4 wks
25 - 49 $17.26 4 wks
50 - 99 $15.31 4 wks
100+ $13.97 4 wks
$18.65

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
D.P. / Quality 64DP/AGMA Q10
Face Width 0.156
Hub Dia. 0.375
Hub Projection 0.219
Material Stainless Steel
Mounting Dia. / Width .375 & 1/8
Number Of Teeth 25
Overall Width 0.5
Second Gear See Description
Substitute Part S1774Z-CL10-05P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team