S1F74Z-A080S040
Hubless AGMA 10 Gears in Stainless Steel, Aluminum, & Aluminum Core / Acetal RIM. are used.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $18.76 | 8 wks |
| 25 - 99 | $18.17 | 8 wks |
| 100 - 249 | $12.58 | 8 wks |
| 250+ | $7 | 8 wks |
$18.76
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| D.P. / Quality | 80DP/AGMA Q10 |
|---|---|
| Face Width | 0.156 |
| Material | Stainless Steel |
| Mounting Dia. / Width | .375 & 1/8 |
| Number Of Teeth | 40 |
| Overall Width | 0.5 |
| Second Gear | See Description |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities