S1F74Z-A080S035
Hubless AGMA 10 Gears in Stainless Steel, Aluminum, & Aluminum Core / Acetal RIM. are used.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.23 | 4 wks |
25 - 99 | $16.57 | 4 wks |
100 - 249 | $11.42 | 4 wks |
250+ | $6.31 | 4 wks |
$17.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
D.P. / Quality | 80DP/AGMA Q10 |
---|---|
Face Width | 0.156 |
Material | Stainless Steel |
Mounting Dia. / Width | .375 & 1/8 |
Number Of Teeth | 35 |
Overall Width | 0.5 |
Second Gear | See Description |