S1F74Z-A048S030

Hubless AGMA 10 Gears in Stainless Steel, Aluminum, & Aluminum Core / Acetal RIM. are used.
Qty Range Price/Unit Ships Within
1 - 9 $25.18 4 wks
10 - 24 $21.8 4 wks
25 - 49 $20.21 4 wks
50 - 99 $18.86 4 wks
100+ Request for Quote
$25.18

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
D.P. / Quality 48DP/AGMA Q10
Face Width 0.156
Material Stainless Steel
Mounting Dia. / Width .375 & 1/8
Number Of Teeth 30
Overall Width 0.5
Second Gear See Description

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team