S1E64Z-096S260
96DP, 260 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $93.98 | 11 wks |
| 5 - 9 | $90.09 | 11 wks |
| 10 - 24 | $88.01 | 11 wks |
| 25 - 49 | $84.57 | 11 wks |
| 50+ | Request for Quote |
$93.98
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Diametral Pitch | 96 |
|---|---|
| Face Width | 0.125 |
| Inside Diameter (I.D.) | 2.688 |
| No. Of Teeth | 260 |
| Outside Dia. (O.D.) | 3.998 |
| Pitch Dia. (P.D.) | 2.708 |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA Q10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities