S1E64Z-064A200
64DP, 200 Teeth, 20° Pressure Angle, AGMA Q10, 2024-T4 Aluminum Anodized finish internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $80.80 | 8 wks |
5 - 9 | $77.15 | 8 wks |
10 - 24 | $75.15 | 8 wks |
25 - 49 | $72.07 | 8 wks |
50+ | Request for Quote |
$80.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Face Width | 0.125 |
Inside Diameter (I.D.) | 3.093 |
Material | 2024-T4 Aluminum |
No. Of Teeth | 200 |
Outside Dia. (O.D.) | 3.998 |
Pitch Dia. (P.D.) | 3.125 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |