S1E64Z-048A140
48DP, 140 Teeth, 20° Pressure Angle, AGMA Q10, 2024-T4 Aluminum Anodized finish internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $75.16 | 4 wks |
5 - 9 | $71.77 | 4 wks |
10 - 24 | $69.91 | 4 wks |
25 - 49 | $67.04 | 4 wks |
50+ | Request for Quote |
$75.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 48 |
---|---|
Face Width | 0.125 |
Inside Diameter (I.D.) | 2.875 |
Material | 2024-T4 Aluminum |
No. Of Teeth | 140 |
Outside Dia. (O.D.) | 3.998 |
Pitch Dia. (P.D.) | 2.9167 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |