S1E64Z-032A090
32DP, 90 Teeth, 20° Pressure Angle, AGMA Q10, 2024-T4 Aluminum Anodized finish internal gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $95.49 | 12 wks |
| 5 - 9 | $91.56 | 12 wks |
| 10 - 24 | $89.49 | 12 wks |
| 25 - 49 | $86.01 | 12 wks |
| 50+ | Request for Quote |
$95.49
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Diametral Pitch | 32 |
|---|---|
| Face Width | 0.125 |
| Inside Diameter (I.D.) | 2.75 |
| Material | 2024-T4 Aluminum |
| No. Of Teeth | 90 |
| Outside Dia. (O.D.) | 3.998 |
| Pitch Dia. (P.D.) | 2.813 |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA Q10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities