S1E63Z-096S240
96DP, 240 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $97.25 | 5 wks |
5 - 9 | $93.5 | 5 wks |
10 - 24 | $91.53 | 5 wks |
25 - 49 | $88.1 | 5 wks |
50+ | Request for Quote |
$97.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 96 |
---|---|
Face Width | 0.125 |
Inside Diameter (I.D.) | 2.479 |
No. Of Teeth | 240 |
Outside Dia. (O.D.) | 2.998 |
Pitch Dia. (P.D.) | 2.5 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |