S1E63Z-048S080
48DP, 80 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $74.87 | 3 wks |
5 - 9 | $71.49 | 3 wks |
10 - 24 | $69.63 | 3 wks |
25 - 49 | $66.77 | 3 wks |
50+ | Request for Quote |
$74.87
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 48 |
---|---|
Face Width | 0.125 |
Inside Diameter (I.D.) | 1.625 |
No. Of Teeth | 80 |
Outside Dia. (O.D.) | 2.998 |
Pitch Dia. (P.D.) | 1.6667 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |