S1E63Z-032A060
32DP, 60 Teeth, 20° Pressure Angle, AGMA Q10, 2024-T4 Aluminum Anodized finish internal gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $77.03 | 12 wks |
| 5 - 9 | $73.45 | 12 wks |
| 10 - 24 | $71.5 | 12 wks |
| 25 - 49 | $68.52 | 12 wks |
| 50+ | Request for Quote |
$77.03
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Diametral Pitch | 32 |
|---|---|
| Face Width | 0.125 |
| Inside Diameter (I.D.) | 1.812 |
| Material | 2024-T4 Aluminum |
| No. Of Teeth | 60 |
| Outside Dia. (O.D.) | 2.998 |
| Pitch Dia. (P.D.) | 1.875 |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA Q10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities