S1E62Z-096A120
96DP, 120 Teeth, 20° Pressure Angle, AGMA Q10, 2024-T4 Aluminum Anodized finish internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $72.72 | 4 wks |
5 - 9 | $69.37 | 4 wks |
10 - 24 | $67.53 | 4 wks |
25 - 49 | $64.73 | 4 wks |
50+ | Request for Quote |
$72.72
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 96 |
---|---|
Face Width | 0.125 |
Inside Diameter (I.D.) | 1.229 |
Material | 2024-T4 Aluminum |
No. Of Teeth | 120 |
Outside Dia. (O.D.) | 1.998 |
Pitch Dia. (P.D.) | 1.25 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |