S1E62Z-064S050
64DP, 50 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $63.81 | 8 wks |
| 5 - 9 | $60.57 | 8 wks |
| 10 - 24 | $58.72 | 8 wks |
| 25 - 49 | $56.13 | 8 wks |
| 50+ | Request for Quote |
$63.81
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | 303 Stainless Steel |
|---|---|
| Diametral Pitch | 64 |
| Face Width | 0.125 |
| Inside Diameter (I.D.) | 0.75 |
| Material | Stainless Steel |
| No. Of Teeth | 50 |
| Outside Dia. (O.D.) | 1.998 |
| Pitch Dia. (P.D.) | 0.7813 |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA Q10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities