S1E62Z-064A090
64DP, 90 Teeth, 20° Pressure Angle, AGMA Q10, 2024-T4 Aluminum Anodized finish internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $53.62 | 4 wks |
5 - 9 | $50.78 | 4 wks |
10 - 24 | $49.16 | 4 wks |
25 - 49 | $46.93 | 4 wks |
50+ | Request for Quote |
$53.62
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Face Width | 0.125 |
Inside Diameter (I.D.) | 1.375 |
Material | 2024-T4 Aluminum |
No. Of Teeth | 90 |
Outside Dia. (O.D.) | 1.998 |
Pitch Dia. (P.D.) | 1.406 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |