S1E62Z-064A080

64DP, 80 Teeth, 20° Pressure Angle, AGMA Q10, 2024-T4 Aluminum Anodized finish internal gear
Qty Range Price/Unit Ships Within
1 - 4 $53.62 3 wks
5 - 9 $50.78 3 wks
10 - 24 $49.16 3 wks
25 - 49 $46.93 3 wks
50+ Request for Quote
$53.62

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Face Width 0.125
Inside Diameter (I.D.) 1.219
Material 2024-T4 Aluminum
No. Of Teeth 80
Outside Dia. (O.D.) 1.998
Pitch Dia. (P.D.) 1.25
Pressure Angle (°) 20 °
Quality Class AGMA Q10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team