S1E62Z-048S070

48DP, 70 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
Qty Range Price/Unit Ships Within
1 - 4 $59.36 4 wks
5 - 9 $56.34 4 wks
10 - 24 $54.62 4 wks
25 - 49 $52.21 4 wks
50+ Request for Quote
$59.36

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 48
Face Width 0.125
Inside Diameter (I.D.) 1.416
Material 303 Stainless Steel
No. Of Teeth 70
Outside Dia. (O.D.) 1.998
Pitch Dia. (P.D.) 1.4583
Pressure Angle (°) 20 °
Quality Class AGMA Q10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team