S1E62Z-048S060
48DP, 60 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $154.68 | 8 wks |
5 - 9 | $149.25 | 8 wks |
10 - 24 | $143.74 | 8 wks |
25 - 49 | $138.43 | 8 wks |
50+ | Request for Quote |
$154.68
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | 303 Stainless Steel |
---|---|
Diametral Pitch | 48 |
Face Width | 0.125 |
Inside Diameter (I.D.) | 1.208 |
Material | Stainless Steel |
No. Of Teeth | 60 |
Outside Dia. (O.D.) | 1.998 |
Pitch Dia. (P.D.) | 1.25 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |