S1E62Z-048S050
48DP, 50 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $59.36 | 5 wks |
5 - 9 | $56.34 | 5 wks |
10 - 24 | $54.62 | 5 wks |
25 - 49 | $52.21 | 5 wks |
50+ | Request for Quote |
$59.36
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | 303 Stainless Steel |
---|---|
Diametral Pitch | 48 |
Face Width | 0.125 |
Inside Diameter (I.D.) | 1 |
Material | Stainless Steel |
No. Of Teeth | 50 |
Outside Dia. (O.D.) | 1.998 |
Pitch Dia. (P.D.) | 1.0417 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |