S1E62Z-032A025

32DP, 25 Teeth, 20° Pressure Angle, AGMA Q10, 2024-T4 Aluminum Anodized finish internal gear
Qty Range Price/Unit Ships Within
1 - 9 $69.85 4 wks
10 - 24 $66.79 4 wks
25 - 49 $64.15 6 wks
50 - 99 $62.23 6 wks
100+ Request for Quote
$69.85

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 32
Face Width 0.125
Inside Diameter (I.D.) 0.718
Material 2024-T4 Aluminum
No. Of Teeth 25
Outside Dia. (O.D.) 1.998
Pitch Dia. (P.D.) 0.781
Pressure Angle (°) 20 °
Quality Class AGMA Q10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team