S1E62Z-024S035

24DP, 35 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
Qty Range Price/Unit Ships Within
1 - 4 $71.11 4 wks
5 - 9 $67.79 4 wks
10 - 24 $65.97 4 wks
25 - 49 $63.21 4 wks
50+ Request for Quote
$71.11

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 24
Face Width 0.125
Inside Diameter (I.D.) 1.375
Material 303 Stainless Steel
No. Of Teeth 35
Outside Dia. (O.D.) 1.998
Pitch Dia. (P.D.) 1.458
Pressure Angle (°) 20 °
Quality Class AGMA Q10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team