S1E62Z-024S025
24DP, 25 Teeth, 20° Pressure Angle, AGMA Q10, 303 Stainless Steel internal gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $71.11 | 8 wks |
5 - 9 | $67.79 | 8 wks |
10 - 24 | $65.97 | 8 wks |
25 - 49 | $63.21 | 8 wks |
50+ | Request for Quote |
$71.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 24 |
---|---|
Face Width | 0.125 |
Inside Diameter (I.D.) | 0.958 |
Material | Stainless Steel |
No. Of Teeth | 25 |
Outside Dia. (O.D.) | 1.998 |
Pitch Dia. (P.D.) | 1.042 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |