S1D96Z-P064SD

64PD / 2 Lead / 0.5P.D., 3.58° Right Hand Worm
Qty Range Price/Unit Ships Within
1 - 9 $20.92 4 wks
10 - 24 $20.15 4 wks
25 - 49 $19.59 4 wks
50 - 99 $18.93 4 wks
100+ Request for Quote
$20.92

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw 0.2498 / Set Screw
Condition / Finish Unhardened
Face Width (FW) 0.75
Hub Dia. 0.437 Inch
Material (Quality Class) Stainless / AGMA Q10
Outside Dia. (O.D.) 0.53 Inch
Overall Width 0.97 Inch
Pitch 64
Pressure Angle (°) 14.5 °
Worm Specifications 3.58° R.H./2 Lead/0.5" P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team