S1D94Z-P064SD
64PD / 1 Lead / 0.50P.D, 3°5' Right Hand Worm
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $25.60 | 8 wks |
| 10 - 24 | $24.4 | 8 wks |
| 25 - 49 | $23.8 | 8 wks |
| 50 - 99 | $22.91 | 10 wks |
| 100+ | Request for Quote |
$25.60
Availability: 49 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw | 0.1873 / Set Screw |
|---|---|
| Condition / Finish | Unhardened |
| Face Width (FW) | 0.75 |
| Hub Dia. | 0.375 Inch |
| Material (Quality Class) | Stainless / AGMA Q10 |
| Outside Dia. (O.D.) | 0.531 Inch |
| Overall Width | 0.96875 Inch |
| Pitch | 64 |
| Pressure Angle (°) | 14.5 ° |
| Worm Specifications | 3°35' R.H./1 Lead/0.5000" P.D. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities