S1D94Z-P048SS
48DP/1 Lead/.33PD, 14.5° Pressure Angle Stainless Steel Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.15 | 8 wks |
10 - 24 | $19.21 | 8 wks |
25 - 49 | $18.74 | 8 wks |
50 - 99 | $18.05 | 10 wks |
100+ | Request for Quote |
$20.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.1873 / Set Screw |
---|---|
Condition / Finish | Unhardened |
Face Width (FW) | 0.5625 |
Hub Dia. | 0.312 Inch |
Material (Quality Class) | Stainless / AGMA Q10 |
Outside Dia. (O.D.) | 0.375 Inch |
Overall Width | 0.75 Inch |
Pitch | 48 |
Pressure Angle (°) | 14.5 ° |
Worm Specifications | 3.58° R.H./1 Lead/0.333" P.D. |