S1D94Z-P048SQ

48DP/4 Lead/.33PD, 25° Pressure Angle Stainless Steel Worm
Qty Range Price/Unit Ships Within
1 - 9 $19.08 4 wks
10 - 24 $18.37 4 wks
25 - 49 $17.87 4 wks
50 - 99 $17.27 4 wks
100+ Request for Quote
$19.08

Availability: 35 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw 0.1873 / Set Screw
Condition / Finish Unhardened
Face Width (FW) 0.563
Hub Dia. 0.312 Inch
Material (Quality Class) Stainless / AGMA Q10
Outside Dia. (O.D.) 0.375 Inch
Overall Width 0.750 Inch
Pitch 48
Pressure Angle (°) 25 °
Worm Specifications 14.03°/4 Lead/0.33" P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team