S1D93Z-P064SQ
64PD / 4 Lead / 0.5P.D., 7.13° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.34 | 8 wks |
10 - 24 | $23.2 | 8 wks |
25 - 49 | $22.63 | 8 wks |
50 - 99 | $21.8 | 10 wks |
100+ | Request for Quote |
$24.34
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.1248 / Set Screw |
---|---|
Condition / Finish | Unhardened |
Face Width (FW) | 0.75 |
Hub Dia. | 0.312 Inch |
Material (Quality Class) | Stainless / AGMA Q10 |
Outside Dia. (O.D.) | 0.53 Inch |
Overall Width | 0.97 Inch |
Pitch | 64 |
Pressure Angle (°) | 14.5 ° |
Worm Specifications | 7.13° R.H./4 Lead/0.5" P.D. |