S1D93Z-P048SS

48PD / 1 Lead / 0.33P.D, 3.58° Right Hand Worm
Qty Range Price/Unit Ships Within
1 - 9 $18.12 4 wks
10 - 24 $17.45 4 wks
25 - 49 $16.97 4 wks
50 - 99 $16.4 4 wks
100+ Request for Quote
$18.12

Availability: 28 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw 0.1248 / Set Screw
Condition / Finish Unhardened
Face Width (FW) 0.5625
Hub Dia. 0.312 Inch
Material (Quality Class) Stainless / AGMA Q10
Outside Dia. (O.D.) 0.375 Inch
Overall Width 0.75 Inch
Pitch 48
Pressure Angle (°) 14.5 °
Worm Specifications 3.58° R.H./1 Lead/0.333" P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team