S1D93Z-P048SD
48DP/2 Lead/.33PD, 20° Pressure Angle Stainless Steel Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.15 | 4 wks |
10 - 24 | $19.21 | 4 wks |
25 - 49 | $18.74 | 4 wks |
50 - 99 | $18.05 | 6 wks |
100+ | Request for Quote |
$20.15
Availability: 41 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.1248 / Set Screw |
---|---|
Condition / Finish | Unhardened |
Face Width (FW) | 0.5625 |
Hub Dia. | 0.312 Inch |
Material (Quality Class) | Stainless / AGMA Q10 |
Outside Dia. (O.D.) | 0.375 Inch |
Overall Width | 0.75 Inch |
Pitch | 48 |
Pressure Angle (°) | 20 ° |
Worm Specifications | 7.12° R.H./2 Leads/0.333" P.D. |