S1C83Z-P064B055D
27.5:1 Gear Ratio, 55 Teeth, Worm Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.97 | 4 wks |
10 - 24 | $35.01 | 4 wks |
25 - 49 | $31.76 | 4 wks |
50 - 99 | $29.64 | 4 wks |
100+ | Request for Quote |
$38.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Configuration | 0.1248 / With Set Screw |
---|---|
Diametral Pitch | 64 |
Face Width | 0.1875 Inch |
Gear Ratio (to 1) | 27.5 To 1 |
Lead Angle | 3.58 Degree |
Mating Worm | 64DP/2 Lead/0.5PD |
No. Of Teeth | 55 |
Pitch Dia. (P.D.) | 0.8594 Inch |
Pressure Angle (°) | 14.5 ° |
Quality Class / Material | AGMA Q10 / Bronze |