S1C83Z-P064B050D

25:1 Gear Ratio, 50 Teeth, Worm Gear
Qty Range Price/Unit Ships Within
1 - 9 $38.16 4 wks
10 - 24 $34.25 4 wks
25 - 49 $31.06 4 wks
50 - 99 $28.97 4 wks
100+ Request for Quote
$38.16

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 0.1248 / With Set Screw
Diametral Pitch 64
Face Width 0.1875 Inch
Gear Ratio (to 1) 25 To 1
Lead Angle 3.58 Degree
Mating Worm 64DP/2 Lead/0.5PD
No. Of Teeth 50
Pitch Dia. (P.D.) 0.7813 Inch
Pressure Angle (°) 14.5 °
Quality Class / Material AGMA Q10 / Bronze

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team