S1C83Z-P064B040S

40:1 Gear Ratio, 40 Teeth, Worm Gear
Qty Range Price/Unit Ships Within
1 - 9 $35.75 4 wks
10 - 24 $32.17 4 wks
25 - 49 $29.2 4 wks
50 - 99 $27.26 4 wks
100+ Request for Quote
$35.75

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 0.1248 / With Set Screw
Diametral Pitch 64
Face Width 0.1875 Inch
Gear Ratio (to 1) 40 To 1
Lead Angle 1.78 Degree
Mating Worm 64DP/1 Lead/0.5PD
No. Of Teeth 40
Pitch Dia. (P.D.) 0.625 Inch
Pressure Angle (°) 14.5 °
Quality Class / Material AGMA Q10 / Bronze

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team