S1C83Z-P048B085S

85:1 Gear Ratio, 85 Teeth, Worm Gear
Qty Range Price/Unit Ships Within
1 - 9 $41.85 4 wks
10 - 24 $38.08 4 wks
25 - 49 $34.78 4 wks
50 - 99 $32.58 4 wks
100+ Request for Quote
$41.85

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 0.1248 / With Set Screw
Diametral Pitch 48
Face Width 0.1875 Inch
Gear Ratio (to 1) 85 To 1
Lead Angle 3.58 Degree
Mating Worm 48DP/1 Lead/0.333PD
No. Of Teeth 85
Pitch Dia. (P.D.) 1.7707 Inch
Pressure Angle (°) 14.5 °
Quality Class / Material AGMA Q10 / Bronze

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team