S1C83Z-P048B080D
40:1 Gear Ratio, 80 Teeth, Worm Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $44.26 | 8 wks |
10 - 24 | $37.34 | 8 wks |
25 - 49 | $34.03 | 8 wks |
50 - 99 | $31.85 | 8 wks |
100+ | Request for Quote |
$44.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Configuration | 0.1248 / With Set Screw |
---|---|
Diametral Pitch | 48 |
Face Width | 0.1875 Inch |
Gear Ratio (to 1) | 40 To 1 |
Lead Angle | 7.12 Degree |
Mating Worm | 48DP/2 Lead/0.333PD |
No. Of Teeth | 80 |
Pitch Dia. (P.D.) | 1.6667 Inch |
Pressure Angle (°) | 20 ° |
Quality Class / Material | AGMA Q10 / Bronze |