S1C83Z-P048B050D
25:1 Gear Ratio, 50 Teeth, Worm Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.09 | 4 wks |
10 - 24 | $32.15 | 4 wks |
25 - 49 | $29.04 | 4 wks |
50 - 99 | $27 | 4 wks |
100+ | Request for Quote |
$36.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Configuration | 0.1248 / With Set Screw |
---|---|
Diametral Pitch | 48 |
Face Width | 0.1875 Inch |
Gear Ratio (to 1) | 25 To 1 |
Lead Angle | 7.12 Degree |
Mating Worm | 48DP/2 Lead/0.333PD |
No. Of Teeth | 50 |
Pitch Dia. (P.D.) | 1.0417 Inch |
Pressure Angle (°) | 20 ° |
Quality Class / Material | AGMA Q10 / Bronze |