S1C83Z-P048B040Q

10:1 Gear Ratio, 40 Teeth, Worm Gear
Qty Range Price/Unit Ships Within
1 - 9 $33.66 4 wks
10 - 24 $30.05 4 wks
25 - 49 $27.16 4 wks
50 - 99 $25.26 4 wks
100+ Request for Quote
$33.66

Availability: 15 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 0.1248 / With Set Screw
Diametral Pitch 48
Face Width 0.1875 Inch
Gear Ratio (to 1) 10 To 1
Lead Angle 14.03 Degree
Mating Worm 48DP/4 Lead/0.333PD
No. Of Teeth 40
Pitch Dia. (P.D.) 0.8333 Inch
Pressure Angle (°) 25 °
Quality Class / Material AGMA Q10 / Bronze

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team