S1B83A-P064B130D

130 Teeth, 14.5° Pressure Angle, 0.1875 Face width Anti-backlash worm gear
Qty Range Price/Unit Ships Within
1 - 24 $63.79 4 wks
25 - 49 $59.99 4 wks
50+ $54.19 4 wks
$63.79

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 0.1248 / Pin Hub & S.S.
Diametral Pitch 64
Face Width 0.1875 Inch
Gear Ratio (to 1) 65
Hub Dia. 0.312 Inch
Mating Worm 64DP/2 Lead/3.583° RH/.50PD
No. Of Teeth 130
Pitch Dia. 2.0312 Inch
Pressure Angle (°) 14.5 °
Quality Class / Material AGMA 10 / Bronze St. St. Hub

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team