S1B83A-P048B090D

90 Teeth, 20° Pressure Angle, 0.1875 Face width Anti-backlash worm gear
Qty Range Price/Unit Ships Within
1 - 9 $69.51 4 wks
10 - 24 $62.63 4 wks
25+ $56.84 4 wks
$69.51

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 0.1248 / Pin Hub & S.S.
Diametral Pitch 48
Face Width 0.1875 Inch
Gear Ratio (to 1) 45
Hub Dia. 0.312 Inch
Mating Worm 48DP/2 Lead/7.116° RH/.33PD
No. Of Teeth 90
Pitch Dia. 1.875 Inch
Pressure Angle (°) 20 °
Quality Class / Material AGMA 10 / Bronze St. St. Hub

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team