S1B83A-P048B072Q
72 Teeth, 25° Pressure Angle, 0.1875 Face width Anti-backlash worm gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $72.40 | 4 wks |
10 - 24 | $66.07 | 4 wks |
25+ | $62.02 | 4 wks |
$72.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Configuration | 0.1248 / Pin Hub & S.S. |
---|---|
Diametral Pitch | 48 |
Face Width | 0.1875 Inch |
Gear Ratio (to 1) | 18 |
Hub Dia. | 0.312 Inch |
Mating Worm | 48DP/4 Lead/14.033° RH/.33PD |
No. Of Teeth | 72 |
Pitch Dia. | 1.5 Inch |
Pressure Angle (°) | 25 ° |
Quality Class / Material | AGMA 10 / Bronze St. St. Hub |