S1B83A-C064B130Q
130 Teeth, 14.5° Pressure Angle, 0.1875 Face width Anti-backlash worm gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $68.57 | 8 wks |
25 - 49 | $64.49 | 8 wks |
50+ | $58.25 | 8 wks |
$68.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Configuration | 0.1248 / Clamp Hub |
---|---|
Diametral Pitch | 64 |
Face Width | 0.1875 Inch |
Gear Ratio (to 1) | 32.5 |
Hub Dia. | 0.188 Inch |
Mating Worm | 64DP/4 Lead/7.183° RH/.50PD |
No. Of Teeth | 130 |
Pitch Dia. | 2.0312 Inch |
Pressure Angle (°) | 14.5 ° |
Quality Class / Material | AGMA 10 / Bronze St. St. Hub |