S1A86A-P024S056
24 DP, 56 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $84.23 | 8 wks |
25 - 49 | $73.49 | 8 wks |
50 - 99 | $67.76 | 8 wks |
100 - 249 | $62.57 | 8 wks |
250+ | Request for Quote |
$84.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 24 |
Face Width | 0.1875 Inch |
Hub Dia. | 0.5 Inch |
Hub Style / Spring Type | Pin Hub / Helical |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 56 |
Pitch Dia. | 2.3333 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |