S1A86A-C024S056
24 DP, 56 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $91.85 | 8 wks |
| 25 - 49 | $80.02 | 8 wks |
| 50 - 99 | $73.78 | 8 wks |
| 100 - 249 | $68.09 | 8 wks |
| 250+ | Request for Quote |
$91.85
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.2498 Inch |
|---|---|
| Diametral Pitch | 24 |
| Face Width | 0.1875 Inch |
| Hub Dia. | 0.312 Inch |
| Hub Style / Spring Type | Clamp Hub / Helical |
| Material | Stainless Steel Body & Hub |
| No. Of Teeth | 56 |
| Pitch Dia. | 2.3333 Inch |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA 10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities