S1A86A-C024S038
24 DP, 38 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $74.13 | 6 wks |
25 - 49 | $63.83 | 6 wks |
50 - 99 | $58.62 | 6 wks |
100 - 249 | $53.96 | 6 wks |
250+ | Request for Quote |
$74.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 24 |
Face Width | 0.1875 Inch |
Hub Dia. | 0.312 Inch |
Hub Style / Spring Type | Clamp Hub / Helical |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 38 |
Pitch Dia. | 1.5833 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |