S1A56A-P072S125
72 DP, 125 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $57.59 | 6 wks |
25 - 49 | $54.12 | 6 wks |
50+ | $48.84 | 6 wks |
$57.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 72 |
Face Width | 0.104 Inch |
Hub Dia. | 0.5 Inch |
Hub Style / Spring Type | Pin Hub / Helical |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 125 |
Pitch Dia. | 1.7361 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |
Substitute Part | S9706A-Z6F125-P |