S1A56A-P072A120
72 DP, 120 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $58.97 | 8 wks |
| 25 - 49 | $55.32 | 8 wks |
| 50+ | $51.73 | 8 wks |
$58.97
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.2498 Inch |
|---|---|
| Diametral Pitch | 72 |
| Face Width | 0.104 Inch |
| Hub Dia. | 0.5 Inch |
| Hub Style / Spring Type | Pin Hub / Helical |
| Material | Aluminum Body / Stainless Steel Hub |
| No. Of Teeth | 120 |
| Pitch Dia. | 1.6667 Inch |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA 10 |
| Substitute Part | S9706A-Z6F120AP |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities