S1A56A-P064A128
64 DP, 128 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $62.31 | 6 wks |
25 - 49 | $58.49 | 6 wks |
50+ | $54.74 | 6 wks |
$62.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 64 |
Face Width | 0.104 Inch |
Hub Dia. | 0.5 Inch |
Hub Style / Spring Type | Pin Hub / Helical |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 128 |
Pitch Dia. | 2 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |
Substitute Part | S9706A-Z6E128AP |