S1A56A-P048A096
48 DP, 96 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $60.57 | 6 wks |
10 - 24 | $56.84 | 6 wks |
25+ | $54.36 | 6 wks |
$60.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 48 |
Face Width | 0.104 Inch |
Hub Dia. | 0.5 Inch |
Hub Style / Spring Type | Pin Hub / Helical |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 96 |
Pitch Dia. | 2 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |
Substitute Part | S9706A-Z6D096AP |