S1A56A-F120S350
120 DP, 350 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $107.53 | 8 wks |
10 - 24 | $98.67 | 8 wks |
25 - 49 | $91.55 | 8 wks |
50 - 99 | $85.01 | 8 wks |
100+ | Request for Quote |
$107.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 120 |
Face Width | 0.104 Inch |
Hub Dia. | 0.53 Inch |
Hub Style / Spring Type | Fairloc Hub / Helical |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 350 |
Pitch Dia. | 2.9167 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |