S1A56A-F120A330
120 DP, 330 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $74.82 | 8 wks |
10 - 24 | $68.54 | 8 wks |
25 - 49 | $63.33 | 8 wks |
50 - 99 | $58.78 | 8 wks |
100+ | Request for Quote |
$74.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 120 |
Face Width | 0.104 Inch |
Hub Dia. | 0.53 Inch |
Hub Style / Spring Type | Fairloc Hub / Helical |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 330 |
Pitch Dia. | 2.75 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |